Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
Products
Solutions
Resources
Services
Company
Contact
Dashboard
Profile Settings
Quick Orders
Quick Help
Logout
Log in
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-RSS
6024-RSS
STRAIGHT LINE ACTION CLAMP WITH TOGGLE LOCK PLUS - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Maximum Holding Capacity (lbf)
2100.0
Weight (lb)
3.53
Plunger Travel (in)
2.6
Plunger Travel (mm)
66.0
Imperial or Metric Product
Imperial
Weight (kg)
1.6
Maxmum Holding Capacity (N)
9340.0
Toggle Lock Plus
Yes
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Spindle Included?
No
Product Type
Threaded Body
Spindle (Recommended)
237943
Plunger
Round
PublishedDate
1721832415000
Base Mounting Style
Flange
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Product Function
Clamping
Mounting Nut (Supplied)
624905
Plunger Thread
3/8-16
Product Series
6024
Standard Material
Stainless Steel
Back to Top