Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024-SS
6024-SS
STRAIGHT LINE ACTION CLAMP - STAINLESS STEEL
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
2.6
Weight (lb)
3.17
Maximum Holding Capacity (lbf)
2100.0
Plunger Travel (mm)
66.0
Imperial or Metric Product
Imperial
Weight (kg)
1.44
Maxmum Holding Capacity (N)
9340.0
PublishedDate
1721832102000
Spindle (Recommended)
237943
Product Type
Threaded Body
Plunger
Round
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Product Series
6024
Spindle Included?
No
Standard Material
Stainless Steel
Base Mounting Style
Flange
Toggle Lock Plus
No
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Plunger Thread
3/8-16
Mounting Nut (Supplied)
624905
Product Function
Clamping
Back to Top