Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Straight Line Action Clamps for Assembly, Testing & More
DESTACO - Workholding Equipment & Automation Tooling Solutions
MANUAL, PNEUMATIC & POWER CLAMPING SYSTEMS
Toggle Clamps - Manual & Push-Pull Toggle Clamps | DESTACO
Push Clamps - Straight Line Action Clamps | DESTACO
Straight Line Action Clamps 6000 (Series)
6024
6024
STRAIGHT LINE ACTION CLAMP
Visit Product Series:
CAD
Download CAD
View 3D Model
Report a CAD Issue
Download
Product Details
Unit View:
Imperial
Metric
Plunger Travel (in)
2.6
Maximum Holding Capacity (lbf)
2100.0
Weight (lb)
3.17
Weight (kg)
1.44
Imperial or Metric Product
Imperial
Plunger Travel (mm)
66.0
Maxmum Holding Capacity (N)
9340.0
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
21:1
Plunger
Round
Product Series
6024
Base Mounting Style
Flange
Plunger Thread
3/8-16
Product Function
Clamping
Toggle Lock Plus
No
Product Type
Threaded Body
PublishedDate
1721842429000
Mounting Nut (Supplied)
624105
Spindle (Recommended)
210203
Standard Material
Steel
Spindle Included?
No
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Back to Top