Manual Clamping
Destaco’s 323 Series pull action latch clamps are equipped with latch plate and patented thumb control lever for one handed operation.

331-SS

Visit Product Series:
CAD

Product Details Unit View:
Weight (lb) 0.55
Maximum Holding Capacity (lbf) 700.0
Max Hook Adjustment (in) 0.59
Drawing Movement without Thumb Control (in) 1.78
Drawing Movement without Thumb Control (mm) 44.5
Maxmum Holding Capacity (N) 3200.0
Hook Adjustable Range (mm) 22.1
Weight (kg) 0.25
Drawing Movement without Thumb Control (mm) 44.5
Hook Type U-Hook (Horizontal)
Base Mounting Style Flange
Latch Plate Supplied? Yes
Hook Adjustable Range 22.1
Standard Material Stainless Steel
Replacement Hook Assembly 331915
PublishedDate 1704469466000
Product Type Pull-Action Latch Clamps
Product Type Standard
Ef:Af Exerting Force: Applied Force ((pushing/pulling)) 32:1
Product Series 323/331/341
Toggle Lock Plus No
DistributorGroup Workholding (Manual, Power and Hydraulic Clamps)
Latch Plate 331905
Product Function Clamping
Back to Top