Weight (lb)
1.43
Maximum Holding Capacity (lbf)
2000.0
Max Hook Adjustment (in)
0.76
Drawing Movement without Thumb Control (in)
3.08
Maxmum Holding Capacity (N)
8900.0
Drawing Movement without Thumb Control (mm)
63.5
Hook Adjustable Range (mm)
24.6
Drawing Movement without Thumb Control (mm)
63.5
Weight (kg)
0.65
Product Function
Clamping
Product Series
323/331/341
DistributorGroup
Workholding (Manual, Power and Hydraulic Clamps)
Replacement Hook Assembly
341215
Latch Plate Supplied?
Yes
Product Type
Standard
Hook Adjustable Range
24.6
Toggle Lock Plus
Yes
Ef:Af Exerting Force: Applied Force ((pushing/pulling))
29:1
Base Mounting Style
Flange
PublishedDate
1704465186000
Standard Material
Steel
Hook Type
U-Hook (Horizontal)
Latch Plate
341005