
PNEUMATIC POWER CLAMPS – 860 SERIES

Visit Product Series:
860-861-891-1000-1001-861-891-1000-1001Unit View
Dimensions / Applications
- Weight (lb)8.58
Technical Details
- Clamp Arm Length (in)5.44
- Cylinder Bore (in)2
- Holding Torque (Max) (ft-lb)280.0
- ConfigurationVertical clamping arm
- Port SizeG 1/8
- Supplied?No
Product Information
- Accessories8610100|865133-MR|BIM-IKE-AP|810151|810153|810155|810157
- BrandDESTACO
- Clamp Arm StyleCenter
- Hand LeverNo
- Product TypePneumatic Power Clamp
- Spindle Included?No
Related Products
860-861-891-1000-1001 Series
861-L/C - Pneumatic Power Clamp
860-861-891-1000-1001 Series
860-HT - 860 HighTemp
860-861-891-1000-1001 Series
861 - 2in. Cylinder Bore with Horizontal Clamp Arm
81L Series
81L25-101VA - Power Clamp