
BODYBUILDERâ„¢ ACCESSORY MOUNTS FOR CLAMPS & PIN LOCATORS

Visit Product Series:
Bodybuilder End Effector-Accessory MountsUnit View
Dimensions / Applications
- Length (in)5.43
- Weight (lb)4.2
- Product ApplicationHANDLING
Technical Details
- Maximum Static Clamp Load (ft lb)550.0
- Supplied?No
- Tube Size90B
Product Information
- BrandDESTACO
- MaterialSteel
- Product TypeBodyBuilder Accessory Mounting Bracket
- Spindle Included?No
Related Products
Accessory Mounts
TPMS-90-10R-34 - SPACER - W/AIR PORTS
Accessory Mounts
TPMS-60-10R - TPMS-60 CLAMP BASE 1in. RISER
Accessory Mounts
TPMS-60 - Mounting Bracket 60mm Steel
Accessory Mounts
TPMS-60-01 - 60mm TPMS BODYBUILDER CLAMP BASE
Accessory Mounts
TPMS-60-3060 - TPMS CLAMP - 60mm
Accessory Mounts
TPMS-45 - TPms Clamp 45mm Steel
Accessory Mounts
TPM-30-82P - BodyBuilder Accessory Mounting Bracket
Accessory Mounts
TPMS-60-BM2-10R - TPMS-60-BM2 CLAMP BASE 1in. RISER
Accessory Mounts
TPM-30 - TPm - Accessory Mounting Bracket (30mm)
Accessory Mounts
TPM-45 - Accsessory Mounting Bracket 45mm Alu
Accessory Mounts
TPMS-90-10R-34 - SPACER - W/AIR PORTS
Accessory Mounts
TPMS-60-10R - TPMS-60 CLAMP BASE 1in. RISER