
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)4.53
- Width (in)1.18 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1150-0 - Boom 30mm X 1150mm
Extrusions
B-30-1155-0 - Boom 30mm X 1155mm
Extrusions
B-30-125-0 - Boom 30mm X 125mm
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-120-0 - Boom 30mm X 120mm Long
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-130-0 - Boom 30mm X 130mm
Extrusions
B-30-230-0 - Boom 30mm X 230mm
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-145-0 - Boom 30mm X 145mm
Extrusions
B-30-1150-0 - Boom 30mm X 1150mm
Extrusions
B-30-1155-0 - Boom 30mm X 1155mm