
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)45.47
- Width (in)1.18 in
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-1150-0 - Boom 30mm X 1150mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long
Extrusions
B-30-1105-0 - Boom 30mm X 1105mm
Extrusions
B-30-1265-0 - Boom 30mm X 1265mm Long
Extrusions
B-30-115-0 - Boom 30mm X 115mm
Extrusions
B-30-1135-0 - Boom 30mm X 1135mm
Extrusions
B-30-1095-0 - Boom, 30mm X 1095mm
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-855-0 - Boom 30mm X 855mm, No Seals
Extrusions
B-30-515-0 - Boom 30mm x 515mm Long
Extrusions
B-30-1150-0 - Boom 30mm X 1150mm
Extrusions
B-30-1250-0 - Boom 30mm X 1250mm Long