
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)25.59
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-80-0 - Boom 30mm X 80mm Long
Extrusions
B-30-655-0 - Boom 30mm X 655mm
Extrusions
B-30-60-0 - Boom 30mm x 60mm Long
Extrusions
B-30-140-0 - Boom 30mm X 140mm Long
Extrusions
B-30-105-0 - Boom 30mm X 105mm Long
Extrusions
B-30-110-0 - Boom 30mm x 110mm Long
Extrusions
B-30-805-0 - Boom30mm x 805mm
Extrusions
B-30-75-0 - Boom 30mm X 75mm Long
Extrusions
B-30-80-0 - Boom 30mm X 80mm Long