
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)58.27
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1460-0 - Boom 45mm x 1460mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long
Extrusions
B-45-1130-0 - Boom 45mmx1130mm Long
Extrusions
B-45-940-0 - Boom45mm x 940mmLong
Extrusions
B-45-920-0 - Boom 45mm x 920mm Long
Extrusions
B-45-1245-0 - Boom 45mm x 1245mm Long
Extrusions
B-45-1475-0 - Boom45mm x1475mmLong
Extrusions
B-45-810-0 - Boom, 45mm X 810mm Long
Extrusions
B-45-1310-0 - Boom 45mm x 1310mm Long
Extrusions
B-45-1175-0 - Boom 45mm x 1175mm Long
Extrusions
B-45-1460-0 - Boom 45mm x 1460mm Long
Extrusions
B-45-735-0 - Boom, 45mm X 735mm Long