
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)74.80
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-45-1800-0 - Boom 45mm x 1800mm Long
Extrusions
B-45-2000-0 - Boom 45mm x 2000mm Long
Extrusions
B-45-400-0 - OCTAGONAL Boom 45mm L 400mm
Extrusions
B-45-100-0 - Boom 45mm x 100mm Long
Extrusions
B-45-860-0 - Boom 45mm X 860mm
Extrusions
B-45-405-0 - Boom 45mm x 405mm Long
Extrusions
B-45-1010-0 - Boom 45mm x 1010mm Long
Extrusions
B-45-1750-0 - Boom 45mm x 1750mm Long
Extrusions
B-45-1800-0 - Boom 45mm x 1800mm Long
Extrusions
B-45-2000-0 - Boom 45mm x 2000mm Long