
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)52.76
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1345-0 - Boom 60mm X 1345mm Long
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm
Extrusions
B-60-1380-0 - Boom 60mm x 1380mm
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1350-0 - Boom 60mm X 1350mm
Extrusions
B-60-1370-0 - Boom 60mm X 1370mm
Extrusions
B-60-1140-0 - Boom 60mm X 1140mmNo Seals
Extrusions
B-60-1260-0 - Boom 60mm X 1260mm Long
Extrusions
B-60-1345-0 - Boom 60mm X 1345mm Long
Extrusions
B-60-1220-0 - Boom 60mm X 1220mm