
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)57.87
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1475-0 - Boom 60mm x 1475mm Long
Extrusions
B-60-1450-0 - Boom 60mm X 1450mm
Extrusions
B-60-1420-0 - Boom 60mm x 1420mm
Extrusions
B-60-1240-0 - Boom 60mm X 1240mmNo Seal
Extrusions
B-60-1170-0 - Boom 60mm X 1170mm
Extrusions
B-60-1485-0 - Boom60mmx1485mmLong
Extrusions
B-60-1510-0 - Boom 60mm x 1510mm Long
Extrusions
B-60-1180-0 - Boom 60mm X 1180mm
Extrusions
B-60-1460-0 - Boom 60mm X 1460mm
Extrusions
B-60-1430-0 - Boom 60mm X 1430mm Long
Extrusions
B-60-1475-0 - Boom 60mm x 1475mm Long
Extrusions
B-60-1450-0 - Boom 60mm X 1450mm