
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)58.46
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1185-0 - Boom 60mm X 1185mm
Extrusions
B-60-1475-0 - Boom 60mm x 1475mm Long
Extrusions
B-60-1175-0 - Boom 60mm X 1175mm
Extrusions
B-60-735-0 - 60mm EXTRUSION x 735mm Long
Extrusions
B-60-575-0 - Boom 60mm X 575mm, No Seals
Extrusions
B-60-1435-0 - Boom 60mm X 1435mm Long
Extrusions
B-60-845-0 - Boom 60mm x 845mm Long
Extrusions
B-60-1165-0 - Boom60mm x 1165mm Long
Extrusions
B-60-1145-0 - Boom 60mm X 1145mm
Extrusions
B-60-1425-0 - Boom 60mm x 1425mm
Extrusions
B-60-1185-0 - Boom 60mm X 1185mm