
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)80.91
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-205-0 - Boom 60mm X 205mm, No Seals
Extrusions
B-60-2100-0 - Boom 60mm X 2100mmNo Seal
Extrusions
B-60-905-0 - Boom 60mm X 905mm
Extrusions
B-60-825-0 - Boom 60mm X 825mm
Extrusions
B-60-895-0 - Boom 60mm X 895mm
Extrusions
B-60-1035-0 - Boom 60mm X 1035mm
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals