
BODYBUILDERâ„¢ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)26.77
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-620-0 - Boom 60mm X 620mm
Extrusions
B-30-680-0 - Boom 30mm X 680mm
Extrusions
B-60-660-0 - Boom 60mm X 660mm
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-880-0 - Boom 60mm X 880mm, No Seals
Extrusions
B-60-760-0 - Boom 60mm X 760mm
Extrusions
B-60-650-0 - Boom 60mm X 650mmNo Seals
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-580-0 - Boom 60mm X 580mmNo Seal
Extrusions
B-60-620-0 - Boom 60mm X 620mm