
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)27.56
- Weight (lb)5.08
- Product ApplicationHANDLING
Technical Details
- Supplied?No
- Tube Size60B
Product Information
- BrandDESTACO
- MaterialAluminum
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-750-0 - Boom 60mm X 750mmNo Seals
Extrusions
B-60-705-0 - Boom 60mm X 705mm, No Seals
Extrusions
B-60-650-0 - Boom 60mm X 650mmNo Seals
Extrusions
B-60-710-0 - Boom 60mm X 710mm
Extrusions
B-60-1400-0 - Boom 60mm X 1400mmNo Seal
Extrusions
B-60-730-0 - Boom 60mm x 730mm Long
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-1000-0 - Boom 60mm X 1000mmNo Seal
Extrusions
B-60-750-0 - Boom 60mm X 750mmNo Seals