
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Visit Product Series:
Bodybuilder End Effector-ExtrusionsUnit View
Dimensions / Applications
- Length (in)28.94
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-775-0 - Boom 60mm X 775mm, No Seals
Extrusions
B-60-675-0 - Boom 60mm X 675mm, No Seals
Extrusions
B-60-725-0 - Boom 60mm X 725mm
Extrusions
B-60-575-0 - Boom 60mm X 575mm, No Seals