
BODYBUILDER™ EXTRUSIONS FOR CLAMPING & ROBOTIC END EFFECTORS

Unit View
Dimensions / Applications
- Length (in)37.40
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeBodyBuilder Boom
- Spindle Included?No
Related Products
Extrusions
B-60-950 - BODY BUILDER EXTRUSION
Extrusions
B-60-670-0 - Boom 60mm X 670mm
Extrusions
B-60-430-0 - Boom 60mm X 430mm
Extrusions
B-60-960-0 - Boom 60mm X 960mm, No Seals
Extrusions
B-60-1050-0 - Boom 60mm X 1050mm
Extrusions
B-60-880-0 - Boom 60mm X 880mm, No Seals
Extrusions
B-60-840-0 - Boom 60mm x 840mm Long
Extrusions
B-60-1085-0 - Boom 60mm X 1085mm
Extrusions
B-60-1055-0 - Boom 60mm X 1055mm
Extrusions
B-60-930-0 - Boom 60mm X 930mm
Extrusions
B-60-950 - BODY BUILDER EXTRUSION
Extrusions
B-60-670-0 - Boom 60mm X 670mm