Manual Clamps with Front Mount Base

Manual Clamps with Front Mount Base
Features
- No interference with mounting connection
- Hardened bushings at key pivot points
- Low profile (225-UF and 235-UF)
- Offers the same spindles and bolt retainers within existing model group
- Uses same hole pattern as existing models
- Large hand clearance for improved safety (2002-UF and 2007-UF)
Markets
Applications
| Product | Series | Handle | Product Type | Maximum Holding Capacity (lbf) | Weight (lbs) | CAD Configuator ID |
|---|---|---|---|---|---|---|
| hold-down-clamps-235 | Horizontal | Horizontal Hold-Down Toggle Clamp | 750 | 1.48 | 235 | |
| hold-down-clamps-225 | Horizontal | Horizontal Hold-Down Toggle Clamp | 500 | 0.55 | 225 | |
| hold-down-clamps-2002 | Vertical | Vertical Hold-Down Toggle Clamp | 600 | 0.49 | 2002 | |
| hold-down-clamps-2007 | Vertical | Vertical Hold-Down Toggle Clamp | 1000 | 1.57 | 2007 |