
Manual Clamps with Front Mount Base

Unit View
Dimensions / Applications
- Length (in)10.70
- Weight (lb)1.48
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)4.17
- Height Under Clamp Arm (in)1.69
- Maximum Holding Capacity (lbf)750
- Supplied?No
Product Information
- Accessories2007208-M|507107|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Spindle Included?No
Related Products
235 Series
235-UR - 235-U with Toggle Lock Plus
235 Series
235-U - Flanged Base, U-Bar
235 Series
235-USS - Stainless Steel 235-U
235 Series
235-URSS - Stainless Steel 235-UR
235 Series
235-UB - Straight Base, U-bar
245 Series
245-U - Flanged Base, U-Bar
205 Series
205-U - Horizontal Hold Down Clamp
225 Series
225-UF - Front Mount, U-Bar
215 Series
215-U - Flanged Base, U-Bar
205 Series
Ss 205-Uss ClampHold-Down Action
235 Series
235-UR - 235-U with Toggle Lock Plus
235 Series
235-U - Flanged Base, U-Bar