
Hold Down Clamps


HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH LOCKING MECHANISM – 2013 SERIES
Features
- Holding capacity up to 1680 lbs (7,5 kN)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Many equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening.
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Product Type | Standard Material | Toggle Lock Plus | Handle Color | Clamp Arm Style | Handle Opening (+10°) | Maximum Holding Capacity (N) | Handle | Clamp Arm Length (in) | Height Under Clamp Arm (in) | Maximum Holding Capacity (lbf) | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Flanged Base, U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | Red | U-Bar | 58 | 1310 | Horizontal | 1.65 | 0.75 | 295 | 71 | 0.37 | ||
2013-U with Blue Handle | Horizontal Hold-Down Toggle Clamp | Steel | Blue | U-Bar | 58 | 1310 | Horizontal | 1.65 | 0.75 | 295 | 71 | 0.37 | ||
2013-U with Green Handle | Horizontal Hold-Down Toggle Clamp | Steel | Green | U-Bar | 58 | 1310 | Horizontal | 1.65 | 0.75 | 295 | 71 | 0.37 | ||
2013-U with Black Handle | Horizontal Hold-Down Toggle Clamp | Steel | Black | U-Bar | 58 | 1310 | Horizontal | 1.65 | 0.75 | 295 | 71 | 0.37 | ||
2013-U with Yellow Handle | Horizontal Hold-Down Toggle Clamp | Steel | Yellow | U-Bar | 58 | 1310 | Horizontal | 1.65 | 0.75 | 295 | 71 | 0.37 | ||
2013-U with Toggle Lock Plus | Horizontal Hold-Down Toggle Clamp | Steel | Yes | Red | U-Bar | 58 | 1310 | Horizontal | 1.65 | 0.75 | 295 | 71 | 0.37 |