
Hold Down Clamps

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 215 SERIES
Features
- Holding capacity up to 1680 lbs (7,5 kN)
- Heavy Duty horizontal clamps with high strength and long life.
- Low height design
- Low silhouette clampMany equipped with DESTACO Toggle Lock Plus®, an innovative safety feature that adds a secondary lock to the clamp to help ensure that the over-center locking condition is maintained and protected against unintentional opening. operable from both sides
- Low silhouette hold down clamp features a handle that can be operated from either side or from behind
- Unique standard design gives greater hand clearance between the bar and handle, providing optimal overhead clearance.
Markets
Product | Short Description | Clamp Arm Style | Product Type | Standard Material | Clamp Arm Length (in) | Maximum Holding Capacity (N) | Handle Opening (+10°) | Height Under Clamp Arm (in) | Maximum Holding Capacity (lbf) | Clamp Bar Opening (+10°) (degrees) | Weight (lbs) | Handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Flanged Base, Solid Bar | Solid Bar | Horizontal Hold-Down Toggle Clamp | Steel | 2.29 | 900 | 78 | 1 | 200 | 87 | 0.33 | Horizontal | |
215-S without Spindle | Solid Bar | Horizontal Hold-Down Toggle Clamp | Steel | 2.29 | 900 | 78 | 1 | 200 | 87 | 0.33 | Horizontal | |
Flanged Base, U-Bar | U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | 2.26 | 900 | 78 | 1 | 200 | 87 | 0.33 | Horizontal | |
Straight Base, U-Bar | U-Bar | Horizontal Hold-Down Toggle Clamp | Steel | 2.25 | 900 | 78 | 1.15 | 200 | 87 | 0.33 | Horizontal | |
Stainless Steel 215-U | U-Bar | Horizontal Hold-Down Toggle Clamp | Stainless Steel | 2.25 | 900 | 78 | 1 | 200 | 87 | 0.33 | Horizontal |