
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 215 SERIES

Unit View
Dimensions / Applications
- Length (in)5.48
- Weight (lb)0.33
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)2.26
- Clamp Arm Height (in)1
- Clamp Arm Length (in)2.26
- Height Under Clamp Arm (in)1
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202208-M|215105|205105|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Spindle Included?No
Related Products
215 Series
215-UB - Straight Base, U-Bar
%3Afill(white)%2Fcatsy.1004%2F215-USS.jpg%2Frename%2F215-USS.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F215-UB.jpg%2Frename%2F215-UB.png&w=3840&q=75)