Destaco Logo

Pneumatic Power Clamps

PNEUMATIC POWER CLAMPS – 860 SERIES

DESTACO’s 860 Series pneumatic heavy duty action clamps feature a 3,000 lb. capacity, 180 degree clamping arm position, and 2 in. cylinder bore size with vertical clamp arm. Units are available with an optional magnetic ring for position sensing and switches. These power clamps are designed primarily for high production applications.

Features

  • Ideal for quick clamping in repetitive production operations, and yet are portable and economical to use on short run jobs with temporary fixturing.

Markets

Applications

  • Fixturing and Testing
  • Welding
  • CNC Machining
Product
Opening Angle (deg)
Accessories
Function
Function (Electric Plug)
Product Group
Family
Series
Product Series
Product Type
Part Number Type
Port Size
Configuration
Cylinder Bore (in)
Hand Lever
Weight (lbs)
Clamp Arm Style
Clamping Arm Torque At 5 Bar (Nm)
96100101001005134-MRBIM-IKE-AP810151810153810155810157Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumatic Power ClampBaseG 1/8Vertical clamping arm3.25No29.7Center420
119100101001005133-MRBIM-IKE-AP810151810153810155810157Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumatic Power ClampBaseG 1/8Horizontal clamping arm3.25No29.7Center420
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesCylinder
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesCylinder
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesArm
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesBase
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesBase
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesSeal KitAccessories
968610100865133-MRBIM-IKE-AP810151810153810155810157Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumatic Power ClampBaseG 1/8Vertical clamping arm2No8.58Center120
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumatic Power Clamp
1198610100865132-MRBIM-IKE-AP810151810153810155810157Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumatic Power ClampBaseG 1/8Horizontal clamping arm2No8.58Center120
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumatic Power Clamp
Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesSeal Kit
968910100895133-MRBIM-IKE-AP810151810153810155810157Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumaticPower ClampBaseG 1/8Vertical clamping arm2.5No16.06Center270
1198910100BIM-IKE-AP810151810153810155810157Clampingclampingpneumatic-power-clampsPneumatic Clamping860-861-891-1000-1001-861-891-1000-1001860-861-891-1000-1001 SeriesPneumaticPower ClampBaseG 1/8Horizontal clamping arm2.5No16.06Center270