Destaco Logo

Pneumatic Power Cylinders for Stamping, Clamping & Pressing

PNEUMATIC POWER CYLINDERS FOR CLAMPING, STAMPING & PRESSING – K SERIES

DESTACO’s K Series pneumatic power cylinder is designed with a piston rod with male thread and can provide over 13,000lbf (60kN) of rod force in a simple double acting pneumatics-only package. Operation is based on the wedge lever principle. These double acting cylinders feature two steps of stroke: the forward stroke to move a certain distance and the power stroke with an amplified force on a short (6-7mm) distance. The rod force in the range of the forward stroke is that of a traditional pneumatic cylinder; the rod force in the range of the power stroke features a mechanical advantage of up to 10:1. The pneumatic power cylinder is ideally suited as the power source for tools and devices for the following applications - clamping, punching, stamping, notching, coining, riveting, pressing, and clinching.

Features

  • Mechanical advantage 10:1, due to the wedge lever principle.
  • Exact positioning of cylinder by flange mount on cylinder head

Markets

Applications

  • Stamping
Product
Product Type
Max. Clamping Force (lbf)
Air Consumption per double stroke at 87 psi (ft³)
Max. Clamping Force (N)
Piston force within forward stroke at 6 bar (N)
Weight (lbs)
Cylinder Bore (in)
Forward Stroke (in)
Air Consumption per Double Stroke at 6 Bar (ft³)
Power Stroke (in)
Piston force within forward stroke at 6 bar (lbf)
Pneumatic Power Cylinder22480.18910000175011.52.484.725.350.276393
Pneumatic Power Cylinder22480.18910000175011.52.484.725.350.276393
Pneumatic Power Cylinder22480.0781000017507.92.480.592.20.276393
Pneumatic Power Cylinder22480.0781000017507.92.480.592.20.276393
Pneumatic Power Cylinder7.9
Pneumatic Power Cylinder22480.27310000175014.12.487.877.740.276393
Pneumatic Power Cylinder22480.27310000175014.12.487.877.740.276393
Pneumatic Power Cylinder
Pneumatic Power Cylinder22480.0941000017508.42.481.182.660.276393
Pneumatic Power Cylinder22480.0941000017508.42.481.182.660.276393
Pneumatic Power Cylinder22480.11510000175092.481.973.260.276393
Pneumatic Power Cylinder22480.11510000175092.481.973.260.276393
Pneumatic Power Cylinder22480.1361000017509.72.482.763.850.276393
Pneumatic Power Cylinder22480.1361000017509.72.482.763.850.276393
Pneumatic Power Cylinder67440.33730000300036.63.354.729.540.236674
Pneumatic Power Cylinder67440.33730000300036.63.354.729.540.236674
Pneumatic Power Cylinder67440.158300003000263.350.594.480.236674
Pneumatic Power Cylinder67440.158300003000263.350.594.480.236674
Pneumatic Power Cylinder
Pneumatic Power Cylinder67440.47330000300044.53.357.8713.40.236674
Pneumatic Power Cylinder67440.47330000300044.53.357.8713.40.236674
Pneumatic Power Cylinder
Pneumatic Power Cylinder67440.18430000300027.63.351.185.20.236674
Pneumatic Power Cylinder67440.18430000300027.63.351.185.20.236674
Pneumatic Power Cylinder67440.21830000300029.53.351.976.170.236674
Pneumatic Power Cylinder67440.21830000300029.53.351.976.170.236674
Pneumatic Power Cylinder67440.25230000300031.53.352.767.130.236674
Pneumatic Power Cylinder67440.25230000300031.53.352.767.130.236674
Pneumatic Power Cylinder
Pneumatic Power Cylinder8990.0740006803.31.754.721.980.236153
Pneumatic Power Cylinder8990.0740006803.31.754.721.980.236153
Pneumatic Power Cylinder8990.02540006802.61.750.590.710.236153
Pneumatic Power Cylinder8990.02540006802.61.750.590.710.236153
Pneumatic Power Cylinder8990.10440006803.71.757.872.940.236153
Pneumatic Power Cylinder8990.10440006803.71.757.872.940.236153
Pneumatic Power Cylinder8990.03140006802.81.751.180.890.236153
Pneumatic Power Cylinder8990.0314006802.81.751.180.890.236153
Pneumatic Power Cylinder8990.0440006802.91.751.971.140.236153
Pneumatic Power Cylinder8990.044006802.91.751.971.140.236153
Pneumatic Power Cylinder8990.049400068031.752.761.380.236153
Pneumatic Power Cylinder8990.049400068031.752.761.380.236153
Pneumatic Power Cylinder
Pneumatic Power Cylinder101160.46645000420039.93.944.7213.20.236944
Pneumatic Power Cylinder101160.46645000420039.93.944.7213.20.236944
Pneumatic Power Cylinder101160.21845000420029.33.940.596.180.236944
Pneumatic Power Cylinder101160.21845000420029.33.940.596.180.236944
Pneumatic Power Cylinder
Pneumatic Power Cylinder101160.65345000420047.83.947.8718.50.236944
Pneumatic Power Cylinder101160.65345000420047.83.947.8718.50.236944
Pneumatic Power Cylinder
Pneumatic Power Cylinder101160.25345000420030.93.941.187.170.236944
Pneumatic Power Cylinder101160.2534500042003.93.941.187.170.236944
Pneumatic Power Cylinder
Pneumatic Power Cylinder101160.345000420033.13.941.978.50.236944
Pneumatic Power Cylinder101160.345000420033.13.941.978.50.236944
Pneumatic Power Cylinder101160.34745000420034.83.942.769.830.236944
Pneumatic Power Cylinder101160.34745000420034.83.942.769.830.236944
Pneumatic Power Cylinder13500.1246000106061.974.723.50.236238
Pneumatic Power Cylinder13500.1246000106061.974.723.50.236238
Pneumatic Power Cylinder13500.047600010604.51.970.591.340.236238
Pneumatic Power Cylinder13500.47600010604.51.970.591.340.236238
Pneumatic Power Cylinder13500.182600010607.11.977.875.150.236238
Pneumatic Power Cylinder13500.182600010607.11.977.875.150.236238
Pneumatic Power Cylinder13500.058600010604.71.971.181.650.236238
Pneumatic Power Cylinder13500.058600010604.71.971.181.650.236238
Pneumatic Power Cylinder13500.073600010605.11.971.972.060.236238
Pneumatic Power Cylinder13500.073600010605.11.971.972.060.236238
Pneumatic Power Cylinder13500.087600010605.31.972.762.470.236238
Pneumatic Power Cylinder13500.087600010605.31.972.762.470.236238