Destaco Logo

PNEUMATIC SWING CLAMPS FOR LIGHT DUTY APPLICATIONS

DESTACO’s 89R Series pneumatic swing clamps utilize a compact design and high reliability, making these swing clamps suitable for applications where rapid and unobstructed access to the clamping station is required.

PNEUMATIC SWING CLAMPS WITH ADJUSTABLE SWING DIRECTION – 89R SERIES

DESTACO’s 89R Series pneumatic swing clamps utilize a compact design and high reliability, making these swing clamps suitable for applications where rapid and unobstructed access to the clamping station is required. The new, updated design accommodates 4mm round as well as 6.5mm X 5mm T-slot style switches. These pneumatic clamps feature sensor ready capability, a swing direction that is field adjustable between left or right, and have been tested for several million cycles.

Features

  • Quick swing-and-clamp movement
  • Uniquely adaptable for welding and assembly operations
  • Clamping force in direct proportion to bore size and inlet pressure non-locking

Markets

Applications