Destaco Logo

STANDARD, LIGHT DUTY PNEUMATIC CLAMPS

PNEUMATIC TOGGLE CLAMPS WITH FLOW RESTRICTION FOR ASSEMBLY & WELDING – 846 SERIES

DESTACO’s 846 Series pneumatic toggle clamps feature built-in flow restriction that eliminates the need for external flow controls, is sensor ready for round or T-slot style sensors, and function as the pneumatic version of the Model 630 manual straight line action clamps. Common applications for these clamps include assembly and welding.

Features

  • Toggle-lock safety feature, so they stay mechanically locked even with total loss of air pressure
  • Consistent clamping force
  • Remote operation
  • Fast response time
Product
Accessories Type
Clamp Arm Length (in)
Clamp Arm Style
Maximum Holding Capacity (N)
Air Port size
Exerting Force (N)
Maximum Holding Capacity (lbf)
Exerting Force (lbf)
Height Under Clamp Arm (in)
Cylinder Bore (in)
Product Type
2.19solid33401/8 NPT35207507861.611.57Pneumatic Clamp
Replacement Clamp AssemblyPneumatic Clamp