
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

Unit View
Dimensions / Applications
- Length (in)5.54
- Weight (lb)1.3
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)3.65
- Height Under Clamp Arm (in)2.2
- Maximum Holding Capacity (lbf)600
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|240208-M|240208-M|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Spindle Included?No
Related Products
210 Series
210-USS - Stainless Steel 210-U
%3Afill(white)%2Fcatsy.1004%2F210-U.jpg%2Frename%2F210-U.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F210-USS.jpg%2Frename%2F210-USS.png&w=3840&q=75)