
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5000 SERIES

Unit View
Dimensions / Applications
- Length (in)6.33
- Weight (lb)2.95
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
Technical Details
- Arm Length (in)3.83
- Clamp Arm Height (in)3.05
- Clamp Arm Length (in)4.83
- Height Under Clamp Arm (in)3.05
- Maximum Holding Capacity (lbf)1150
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
Related Products
5000 Series
5110 - Heavy-Duty Flanged Base
5000 Series
5110-BR - 5110-B with Toggle Lock Plus