
HEAVY-DUTY, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 5900 SERIES

Unit View
Dimensions / Applications
- Length (in)4.02
- Weight (lb)0.82
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
Technical Details
- Arm Length (in)2.49
- Clamp Arm Height (in)1.27
- Clamp Arm Length (in)2.49
- Height Under Clamp Arm (in)1.27
- Maximum Holding Capacity (lbf)750
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
Related Products
5900 Series
5905 - Flanged Base
5000 Series
5105-B - Heavy-Duty Solid Base