Destaco Logo

LIGHTWEIGHT, SINGLE END EXTENSIONS WITH OXIDE FINISH

ES-20M-25M-100-A - LWT Single End Extension, 20mm Adapter to 25mm Tube, 100mm Length

Unit View

Dimensions / Applications

Technical Details

  • Apple Core (in)0.78
  • Apple Core Size20
  • Supplied?No

Product Information

  • BrandDESTACO
  • MaterialHigh Strength Aluminum
  • Product TypeLWT Single End Extension
  • Spindle Included?No