Need Help?
Find a Distributor
English
Stabilus Group
Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
ALUMINUM TUBING FOR LIGHTWEIGHT TOOLING
DESTACO - Workholding Equipment & Automation Tooling Solutions
Robotic Tooling
Accelerate Lightweight Tooling
Lightweight Tooling-Tubing
Visit Product Series:
Lightweight Tooling-Tubing
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
14.76
Technical Details
Diameter (in)
1.5
Supplied?
No
Product Information
Brand
DESTACO
Product Type
LWT Tubing
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
Tubing
LWT-15E-1250 - Al Tube, 1-1/2 inch Dia X 1250mm Long
Add to quote
Explore
Tubing
LWT-15E-475 - Al Tube, 1 1/2 inch Dia X 475mm Long
Add to quote
Explore
Tubing
LWT-15E-275 - Al Tube, 1 1/2 inch Dia X 275mm Long
Add to quote
Explore
Tubing
LWT-15E-550 - Al Tube, 1 1/2 inch Dia X 550mm Long
Add to quote
Explore
Tubing
LWT-15E-1275 - LWT AL TUBE, 1-1/2 inch Dia x 1275mm Long
Add to quote
Explore
Tubing
LWT-15E-450 - Al Tube, 1 1/2 inch Dia X 450mm Long
Add to quote
Explore
Tubing
LWT-15E-850 - Al Tube, 1 1/2 inch Dia X 850mm Long
Add to quote
Explore
Tubing
LWT-15E-200 - Al Tube, 1 1/2 inch Dia X 200mm Long
Add to quote
Explore
Tubing
LWT-15E-1700 - LWT ALUM TUBE; 1 1/2 inch DIA x 1700mm Long
Add to quote
Explore
Tubing
LWT-15E-225 - Al Tube; 1 1/2 inch Dia X 225mm Long
Add to quote
Explore
Tubing
LWT-15E-1250 - Al Tube, 1-1/2 inch Dia X 1250mm Long
Add to quote
Explore
Tubing
LWT-15E-475 - Al Tube, 1 1/2 inch Dia X 475mm Long
Add to quote
Explore