
NAAMS POWER CLAMP ARMS - 82M-3, 52H-3E & TCC SERIES











Unit View
Dimensions / Applications
- Product ApplicationCLAMPING
Technical Details
- Arm Offset25
- Clamp Arm Length (in)14.37
- ConfigurationLateral clamping arm
- SilencerNo
- Supplied?No
- U-Hook Included?No
Product Information
- Accessory TypeLateral Arm
- BrandDESTACO
- Direct ConnectNo
- MaterialSteel
- Product TypeNAAMS Clamp Arm
- Sensor ReadyNo
- Series Used On82M-3|52H-3E |TCC-2E
- Spindle Included?No
- Toggle Lock PlusNo
- Used With Model/Series82M-3 (80mm Cylinder)|52H-3E (80mm Cylinder)
Related Products
NAAMS Power Clamp Arms
B8JG-1166-1 - Arm #1166 with fasteners
NAAMS Power Clamp Arms
B8JG-1178-1 - 82G80/Std Arm
NAAMS Power Clamp Arms
B8JG-1257-1 - 8JG-1117-1 Arm, Insulated, Painted, w/Fastners
NAAMS Power Clamp Arms
B8JG-1117-1 - Arm 117 With Fasteners