PNEUMATIC HOOK PIN CLAMPS FOR SHEET METAL & AUTOMOTIVE – 82U SERIES

82U50-300C800 - The 82U50 Series Pneumatic Pin Clamps Feature An Enclosed And Narrow Design, With Single-Sided Or Double-Sided Clamping Hook.
Visit Product Series:
Pneumatic Hook-Pin Clamp-82UUnit View
Dimensions / Applications
- Weight (lb)7.05
- Product ApplicationCLAMPING
Technical Details
- Clamping Force (lb)899
- Cylinder Bore (in)1.97
- Maxmum Holding Capacity (lb)899
- Operating Pressure (PSI)87
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeTolerance-Compensating Hook Pin Clamp
- Spindle Included?No