
PNEUMATIC HOOK PIN CLAMPS FOR SHEET METAL & AUTOMOTIVE – 82U SERIES

82U50-330B700 - The 82U50 Series Pneumatic Pin Clamps Feature An Enclosed And Narrow Design, With Single-Sided Or Double-Sided Clamping Hook.
Visit Product Series:
Pneumatic Hook-Pin Clamp-82UUnit View
Dimensions / Applications
- Weight (lb)7.05
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypeTolerance-Compensating Hook Pin Clamp
- Spindle Included?No
Related Products
82P50/63-720 Series
82P50-720D8A00307 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00101 - LOCATING PIN CLAMP
82P50/63-720 Series
82P50-720D8A00106 - Hook Pin Clamp
82P50/63-720 Series
82P50-720D8A00100 - LOCATING PIN CLAMP
82P50/63-720 Series
82P50-720D8A00306 - Locating Pin Clamp
82P50/63-720 Series
82P50-720D8A00300 - Locating Clamp