
Unit View
Dimensions / Applications
- Weight (lb)0.7
Technical Details
- Cylinder Bore (in)0.87
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePneumatic Link Clamp
- Replacement Seal Kit882200
- Spindle Included?No
Related Products
Pneumatic Link Clamps - 8800 Series
8840 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
8832 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
8850 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
Pneumatic Link Clamps-8800 - Pneumatic Link Clamps - 8800 Series