
Unit View
Dimensions / Applications
- Weight (lb)1.3
Technical Details
- Cylinder Bore (in)1.26
- Supplied?No
Product Information
- BrandDESTACO
- Handle ColorRed
- Product TypePneumatic Link Clamp
- Replacement Seal Kit883200
- Spindle Included?No
Related Products
Pneumatic Link Clamps - 8800 Series
8822 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
8840 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
8850 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
Pneumatic Link Clamps-8800 - Pneumatic Link Clamps - 8800 Series
860-861-891-1000-1001 Series
860-HT - 860 HighTemp
860-861-891-1000-1001 Series
861 - 2in. Cylinder Bore with Horizontal Clamp Arm
800/1200 Series
800-E - Pneumatic Retractor Clamp
860-861-891-1000-1001 Series
890 - 2.5in. Cylinder Bore with Vertical Clamp Arm
Pneumatic Link Clamps - 8800 Series
8822 - Pneumatic Link Clamp
Pneumatic Link Clamps - 8800 Series
8840 - Pneumatic Link Clamp