
ACCESSORIES FOR HEAVY-DUTY PNEUMATIC POWER CLAMPS

Visit Product Series:
Pneumatic Power Clamps-AccessoriesUnit View
Dimensions / Applications
Technical Details
- Supplied?No
Product Information
- Accessory TypeSensor
- BrandDESTACO
- Product TypeSensor
- Series Used OnTCC-2|82M-3E|52H-3E|84A40/50|VV85G|85D5-2
- Spindle Included?No
- Used With Model/SeriesTCC-2|82M-3E|52H-3E|84A40/50|VV85G|85D5-2
Related Products
Pneumatic Power Clamps Accessories
8EA-147-4-B - PNP Sensor with 90° M12x1 Connector (L9)
Pneumatic Power Clamps Accessories
8EA-151-1 - Inductive Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-165-1 - Sensor, Replacement For 8EA-075-3
Pneumatic Power Clamps Accessories
8EA-161-1 - Inductive Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-030-1 - Inductive Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-154-4-B - NPN Sensor with In-line M12x1 Connector (N8)
Pneumatic Power Clamps Accessories
8EA-023-2 - Inductive Sensing System with M8x1 Connector
Pneumatic Power Clamps Accessories
8EA-033-2 - Inductive Sensing System with M12x1 Cable Connector
Pneumatic Power Clamps Accessories
8EA-146-4-B - PNP Sensor with In-line M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-024-2 - includes Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
8EA-147-4-B - PNP Sensor with 90° M12x1 Connector (L9)
Pneumatic Power Clamps Accessories
8EA-151-1 - Inductive Sensing System with M12x1 Connector