
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Visit Product Series:
Pneumatic Swing Clamps-AccessoriesUnit View
Dimensions / Applications
- Length (in)6.50
- Product ApplicationCLAMPING
Technical Details
- ConnectorM8 male, 0.15m long
- Supplied?No
- Switching Voltage5-120V AC/DC 50/60 HZ
Product Information
- Accessory TypePneumatic Sensors - Round Style
- BrandDESTACO
- Product TypePneumatic Sensors - Round Style
- Series Used On8700
- Spindle Included?No
- Used With Model/SeriesSensors
Related Products
Swing Clamp Accessories
810174 - Sensor 4mm Npn-No Dc 6 In Male Connector
Swing Clamp Accessories
810173 - Sensor 4mm Pnp-No Dc 6 In Male Connector - Xpress
Pneumatic Power Clamps Accessories
810157 - Magnetic Sensor, 2 pieces required
Pneumatic Power Clamps Accessories
8EA-012-2 - Inductive Sensing System with M8x1 Connector
Pneumatic Power Clamps Accessories
8EA-060-1 - Inductive Sensing System, M12x1 Connector
Sheet Metal Gripper Accessories
8EA-1034-1 - NPN Inductive In-Jaw Sensor
Pneumatic Power Clamps Accessories
8EA-031-1 - Inductive Sensing System with M12x1 Cable Connector
Pneumatic Power Clamps Accessories
8EA-163-4 - Sensor
Sheet Metal Gripper Accessories
8EA-1053-1 - NPN Magneto-Resistive Dual Sensor Kit
Pneumatic Power Clamps Accessories
8EA-167-4-B - NPN Sensor with M12x1 Cable Connector (K9)
Swing Clamp Accessories
810174 - Sensor 4mm Npn-No Dc 6 In Male Connector
Swing Clamp Accessories
810173 - Sensor 4mm Pnp-No Dc 6 In Male Connector - Xpress