
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Visit Product Series:
Pneumatic Swing Clamps-AccessoriesUnit View
Dimensions / Applications
- Length (in)6.50
- Product ApplicationCLAMPING
Technical Details
- ConnectorM8 male, 0.15m long
- Supplied?No
- Switching Voltage4.5-28V DC
Product Information
- Accessory TypePneumatic Sensors - Round Style
- BrandDESTACO
- Product TypePneumatic Sensors - Round Style
- Series Used On8700
- Spindle Included?No
- Used With Model/SeriesSensors
Related Products
Swing Clamp Accessories
810174 - Sensor 4mm Npn-No Dc 6 In Male Connector
Swing Clamp Accessories
810169 - Sensor 4 mm Spst-No Dc/Ac 6 In Male Connector
Pneumatic Power Clamps Accessories
8EA-024-2 - includes Sensing System with M12x1 Connector
Pneumatic Power Clamps Accessories
810153 - Magnetic Sensor, 2 pieces required
Pneumatic Power Clamps Accessories
8EA-033-2 - Inductive Sensing System with M12x1 Cable Connector
Sheet Metal Gripper Accessories
8EA-1052-1 - PNP Magneto-Resistive Dual Sensor Kit
Pneumatic Power Clamps Accessories
810155 - Magnetic Sensor, 2 pieces required
Pneumatic Power Clamps Accessories
810157 - Magnetic Sensor, 2 pieces required
Pneumatic Power Clamps Accessories
8EA-154-4-B - NPN Sensor with In-line M12x1 Connector (N8)
Pneumatic Power Clamps Accessories
8EA-158-4-B - PNP Sensor with M12x1 Cable Connector (K8)
Swing Clamp Accessories
810174 - Sensor 4mm Npn-No Dc 6 In Male Connector
Swing Clamp Accessories
810169 - Sensor 4 mm Spst-No Dc/Ac 6 In Male Connector