
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Length (in)2.50
- Product ApplicationCLAMPING
Technical Details
- Thread (in)21412
- Supplied?No
Product Information
- Accessory TypeMounting Flanges
- BrandDESTACO
- Product TypeMounting Flange
- Series Used On8200
- Spindle Included?No
- Used With Model/Series8200
Related Products
Swing Clamp Accessories
801553 - Mounting Flange for 8015/8016
Swing Clamp Accessories
841550 - Mounting Flange for 8415/8416
Swing Clamp Accessories
8MA-061-1 - Plate - Top/bottom mounting 89R20
Swing Clamp Accessories
8MA-096-1 - Body Mount Flange For 89R50
Swing Clamp Accessories
8MA-097-1 - Body Mount Flange For 89R63
Swing Clamp Accessories
8MA-063-1 - Plate - Top/bottom mounting 89R32
Swing Clamp Accessories
8MA-092-1 - Body Mount Flange For 89R20
Swing Clamp Accessories
8MA-094-1 - Body Mount Flange For 89R32
Swing Clamp Accessories
8MA-095-1 - Body Mount Flange For 89R40
Swing Clamp Accessories
8MA-064-1 - Plate - Top/bottom mounting 89R40
Swing Clamp Accessories
801553 - Mounting Flange for 8015/8016
Swing Clamp Accessories
841550 - Mounting Flange for 8415/8416