
ACCESSORIES FOR PNEUMATIC SWING CLAMPS – EXTENSION CORDSETS, COUPLING NUTS & MORE

Unit View
Dimensions / Applications
- Length (in)11.80
- Product ApplicationCLAMPING
Technical Details
- ConnectorM12 male, 0.3m long
- Supplied?No
- Switching Voltage10-30V DC
Product Information
- Accessory TypePneumatic Sensors - T-Slot Mount
- BrandDESTACO
- Product TypePneumatic Sensors - T-Slot Mount
- Series Used On8700
- Spindle Included?No
- Used With Model/SeriesSensors
Related Products
Swing Clamp Accessories
810170 - Sensor 6.5X5mm Pnp-No Dc 6 In Male Connector
Swing Clamp Accessories
810171 - Sensor 6.5X5mm Npnb-No Dc 6 In Male Connector
Pneumatic Power Clamps Accessories
8EA-165-1 - Sensor, Replacement For 8EA-075-3
Pneumatic Power Clamps Accessories
8EA-155-4-B - NPN Sensor with 90° M12x1 Connector
Sheet Metal Gripper Accessories
8EA-1033-1 - Kit: In Jaw Sensing, Pnp
Sheet Metal Gripper Accessories
8EA-1023-1 - Kit; Optical Part Present Sensor
Pneumatic Power Clamps Accessories
8EA-023-2 - Inductive Sensing System with M8x1 Connector
Pneumatic Power Clamps Accessories
8EA-030-1 - Inductive Sensing System with M12x1 Connector
Sheet Metal Gripper Accessories
8EA-1027-1 - Kit,Inductive Part Present Sensor,Pnp,90 Degree,84N
Pneumatic Power Clamps Accessories
8EA-147-4-B - PNP Sensor with 90° M12x1 Connector (L9)
Swing Clamp Accessories
810170 - Sensor 6.5X5mm Pnp-No Dc 6 In Male Connector
Swing Clamp Accessories
810171 - Sensor 6.5X5mm Npnb-No Dc 6 In Male Connector