Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
HOLD DOWN ACTION WELDING FIXTURE CLAMPS FOR WELDING FIXTURES, ASSEMBLY & LIGHT MACHINING – 5000 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Straight Line Action Clamps
Straight Line Action Clamps-5000
5131-B - Straight Line Clamps Solid Base-Imperial
5131-B - Straight Line Clamps Solid Base-Imperial
Email product details
Visit Product Series:
Straight Line Action Clamps-5000
Straight Line Action Clamps 5130-5131-5133
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
7.61
Weight (lb)
0.7
Preferred Market
Global
Product Application
CLAMPING
Technical Details
Maximum Holding Capacity (lbf)
2500
Plunger Height (in)
0.87
Plunger Travel (in)
1
Imperial or Metric Product
Imperial
Plunger
Round
Plunger Thread
5/16-18
Spindle (Recommended)
461203
Supplied?
No
Product Information
Accessories
461203|461203
Base Mounting Style
Solid
Brand
DESTACO
Handle
Horizontal
Handle Color
Red
Product Type
Heavy-Duty Straight-Line Action Clamp
Spindle Included?
No
Standard Material
Steel
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
5000 Series
5133-B - Plunger Clamp (Straight Base)
Add to quote
Explore
5000 Series
5130-B - Straight Line Clamps Solid Base-Imperial
Add to quote
Explore