
Unit View
Dimensions / Applications
- Length (in)8.65
- Weight (lb)0.97
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
Technical Details
- Arm Length (in)2.53
- Clamp Arm Height (in)0.98
- Clamp Arm Length (in)2.53
- Height Under Clamp Arm (in)0.98
- Maximum Holding Capacity (lbf)560
Product Information
- Accessories215105|215208-M|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01|215208-M|215105|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
Related Products
2017 Series
2017-U - Flanged Base, U-Bar
2017 Series
2017-U-Y - 2017-U with Yellow Handle