
World Tool Composite Boom

Visit Product Series:
World Tool Composite BoomUnit View
Dimensions / Applications
- Length (in)94.49
- Weight (lb)29.65
- Product ApplicationHANDLING
Technical Details
- Supplied?No
Product Information
- BrandDESTACO
- Product TypeWTCB Composite Boom Structure
- Spindle Included?No
Related Products
World Tool Composite Boom
WTCB-TCXX-90C-1700-4R2T - Wtcb Composite Boom Structure - Center Mount/4 Branches
World Tool Composite Boom
WTCB-TCXX-90T-1094-2R2T - Wtcb Composite Boom Structure - End Mount/2 Branches
World Tool Composite Boom
WTCB-TCXX-90C-1000-4R2T - Wtcb Composite Boom Structure - Center Mount/4 Branches
World Tool Composite Boom
WTCB-TCXX-90T-1703-2R2T - Wtcb Composite Boom Structure - End Mount/2 Branches