Electric Parallel Grippers

Destaco’s DPE Series of pneumatic grippers are plug and play with no programming.

DPE-200-25

Parallel gripper, electric
  • Fast actuation (0.25 seconds up to 150 PPM), 25 mm stroke and 111N / 25 lbf grip force
  • 20+ million cycles with zero maintenance and 100% duty cycle
  • Electrically Actuated: 24 VDC power plus discrete input for open/close operation. "Light Switch" simplicity for easy operation
Visit Product Series:
CAD
Download
Product Details Unit View:
Stroke (in) 0.98
Maximum Finger Length (in) 3.0
Weight (lb) 1.16
Grip Force (lbf) 25.0
accuracy_mm_metric 0.05
Weight (kg) 0.53
Grip Force (N) 111.0
Maximum Finger Length (mm) 76.2
Stroke (mm) 25.0
Imperial or Metric Product Imperial
Repeatability (±mm) 0.025
Clean Room with Scavange 10
Temp Range Standard 5° to 60°C (40° to 140°F)
Number of Jaws 2.0
Clean Room 100
Protection Class IP 54
Voltage (VDC) 24.0
DistributorGroup Robohand Gripping Solutions
Product Series DPE/RPE
Actuation (Open/Closed) (Sec) 0.25
Spring Assist No
Power Requirements (Watts) 3.0
283-HTS_TARIFF_CODE 84799080
PublishedDate 1704205417000
PRODUCT_WEIGHT_KG 0.5300
Product Function Gripping
Product Type 2 Jaw Parallel
Direct Connect Yes
Jaw Operation Synchronous
PRODUCT_WEIGHT_LBS 1.16
Back to Top