Parallel Grippers

RPMC Family

MINIATURE, PARALLEL GRIPPERS FOR SMALL PART GRIPPING – RPM SERIES

Ideal for semiconductor and life sciences laboratory applications, ultra-small gripper for space constrained applications, and sealed design operates in harsh environments (RPM). Viton® seals option for high temperature applications -30°C to +150°C [-20°F to +300°F]. Miniature gripper for small part gripping. Zero side play due to Dual V bearing system. Low friction and smooth operation for precise part position repeatability. Create compact gripper arrays with top manifold design. Adjustable pre-load screws eliminates side play over life of unit. Purge and scavenge ports for clean/harsh environment operation. Units are lubricated with clean-room grease and hold a class 10 rating for clean-rooms (RPM).

Markets: AerospaceAutomotiveFood and PackagingConsumer Goods

automation grippers sizing tool

safety
performance
precision
interchangeable
Back to Top