Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Products
Solutions
Resources
Services
Company
Contact
EN
FR
DE
Sheet Metal Grippers
DESTACO - Workholding Equipment & Automation Tooling Solutions
Gripping Systems - Robot Grippers, Pneumatic Grippers | DESTACO
Sheet Metal Grippers (Group)
Sheet Metal Grippers 84A3 (Series)
84A3Z320000000
84A3Z320000000
Visit Product Series:
CAD
Configure Part & CAD
Download
Product Datasheet (PDF)
Product Details
Unit View:
Imperial
Metric
Grip Force (lbf)
214.0
Weight (lb)
3.52
Grip Force (N)
950.0
Cylinder Bore (mm)
32
Weight (kg)
1.6
Product Type
Cam-Type Sheet Metal Gripper
PublishedDate
1673559851000
Port Size
G1/8
Opening Angle - Upper Jaw (deg)
60
283-HTS_TARIFF_CODE
84798997
DistributorGroup
Robohand Gripping Solutions
Product Series
84A3
Product Function
Gripping
Closing/Opening Time (ms)
0.2
Back to Top